M2 Ø3 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 47 mm Product code: A-5003-0042 Image of A-5003-0042Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] Image of A-5003-0042 Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $48.00 5+ $45.60 10+ $43.20 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.Equivalent to Q-Mark part number: TM2-3051.5. Technical tableBall diameter (mm)3Centre styliNEWL (mm)47.3Holder materialStainless steelOverall length (mm)50Stem diameter (mm)2Stem materialTungsten carbideThreadM2Tip materialRuby Technical documentation N-5003-0042 N-5003-0042 Web shop drawing [0B] Related products $24.00 M2 Ø4 mm ruby ball, stainless steel stem, L 10 mm, EWL 10 mm $28.00 M2 Ø4 mm ruby ball, stainless steel stem, L 20 mm, EWL 20 mm $54.00 M2 Ø3 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 37 mm $77.00 M2 Ø3 mm ruby ball, ceramic stem, L 50 mm, EWL 47 mm $86.00 M2 Ø4 mm ruby ball, tungsten carbide stem, L 22 mm, EWL 22 mm Shopping security Recall your cart