M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 30 mm, EWL 22.5 mm Product code: A-5003-0051 Image of A-5003-0051Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] Image of A-5003-0051 Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $57.00 5+ $54.15 10+ $51.30 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.Equivalent to Mitutoyo part number: K651119Equivalent to Q-Mark part number: TM3-1531-DS1 Technical tableBall diameter (mm)1.5Centre styliNEWL (mm)22.5Holder materialStainless steelOverall length (mm)30Stem diameter (mm)1Stem materialTungsten carbideThreadM3Tip materialRuby Technical documentation N-5003-0051 N-5003-0051 Web shop drawing [0B] Related products $40.00 M3 Ø1 mm ruby ball, stainless steel stem, L 21 mm, EWL 4 mm $37.00 M3 Ø2 mm ruby ball, stainless steel stem, L 21 mm, EWL 9.6 mm $53.00 M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 12.5 mm $51.00 M3 Ø2 mm ruby ball, tungsten carbide stem, L 30 mm, EWL 22.8 mm $80.00 M3 Ø2 mm silicon nitride ball, stainless steel stem, L 21 mm, EWL 9.8 mm Shopping security Recall your cart