M3 Ø2.5 mm ruby ball, tungsten carbide stem, L 20.2 mm, EWL 12.7 mm

Product code: A-5003-0054


Quantity Price
1+ $48.00
5+ $45.60
10+ $43.20

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.

Equivalent to Q-Mark part number: TM3-2522-DS2 

Technical table

Ball diameter (mm)2.5
Centre styliN
EWL (mm)12.7
Holder materialStainless steel
Overall length (mm)20.2
Stem diameter (mm)2
Stem materialTungsten carbide
ThreadM3
Tip materialRuby

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart