M3 Ø3 mm ruby ball, tungsten carbide stem, L 30 mm, EWL 24 mm Product code: A-5003-0057 Image of A-5003-0057Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] Image of A-5003-0057 Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $51.00 5+ $48.45 10+ $45.90 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.Equivalent to Mitutoyo part number: K651122Equivalent to Q-Mark part number: TM3-3031.5 Technical tableBall diameter (mm)3Centre styliNEWL (mm)24Holder materialStainless steelOverall length (mm)30.3Stem diameter (mm)2Stem materialTungsten carbideThreadM3Tip materialRuby Technical documentation N-5003-0057 N-5003-0057 Web shop drawing [0B] Related products $37.00 M3 Ø3 mm ruby ball, stainless steel stem, L 21 mm, EWL 14.7 mm $56.00 M3 Ø2.5 mm ruby ball, tungsten carbide stem, L 40.2 mm, EWL 32.7 mm $56.00 M3 Ø3 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 33.7 mm $62.00 M3 Ø3 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 42.5 mm $88.00 M3 Ø3 mm ruby ball, ceramic stem, L 50 mm, EWL 43.7 mm Shopping security Recall your cart