M3 Ø4 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 36 mm Product code: A-5003-0060 Image of A-5003-0060Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters.[0B] Image of A-5003-0060 Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $54.00 5+ $51.30 10+ $48.60 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.Equivalent to Q-Mark part number: TM3-4042 Technical tableBall diameter (mm)4Centre styliNEWL (mm)36Holder materialStainless steelOverall length (mm)40.5Stem diameter (mm)2Stem materialTungsten carbideThreadM3Tip materialRuby Technical documentation N-5003-0060 N-5003-0060 Web shop drawing [0B] Related products $37.00 M3 Ø4 mm ruby ball, stainless steel stem, L 31 mm, EWL 27 mm $62.00 M3 Ø3 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 42.5 mm $62.00 M3 Ø4 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 46 mm $88.00 M3 Ø4 mm ruby ball, ceramic stem, L 50 mm, EWL 46 mm $120.00 M3 Ø4 mm silicon nitride ball, ceramic stem, L 50 mm, EWL 46 mm Shopping security Recall your cart