M2 Ø3 mm ruby ball, ceramic stem, L 50 mm, EWL 47 mm Product code: A-5003-0064 Image of A-5003-0064Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] Image of A-5003-0064 Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $77.00 5+ $73.15 10+ $69.30 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offers built-in crash protection. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.REVO recommended stylus, with RSH250, RHS350 and RSH500 module. Technical tableBall diameter (mm)3Centre styliNEWL (mm)46.7Holder materialStainless steelOverall length (mm)50Stem diameter (mm)2Stem materialCeramicThreadM2Tip materialRuby Technical documentation N-5003-0064 N-5003-0064 Web shop drawing [0B] Related products $24.00 M2 Ø4 mm ruby ball, stainless steel stem, L 10 mm, EWL 10 mm $28.00 M2 Ø4 mm ruby ball, stainless steel stem, L 20 mm, EWL 20 mm $48.00 M2 Ø3 mm ruby ball, tungsten carbide stem, L 30 mm, EWL 27 mm $54.00 M2 Ø3 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 37 mm $48.00 M2 Ø3 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 47 mm Shopping security Recall your cart