M3 Ø3 mm ruby ball, ceramic stem, L 50 mm, EWL 43.7 mm Product code: A-5003-0067 Image of A-5003-0068Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] Image of A-5003-0068 Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $88.00 5+ $83.60 10+ $79.20 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offers built-in crash protection. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.Equivalent to Mitutoyo part number: K651143Equivalent to Q-Mark part number: TM3-3051.5-C Technical tableBall diameter (mm)3Centre styliNEWL (mm)43.7Holder materialStainless steelOverall length (mm)50Stem diameter (mm)2Stem materialCeramicThreadM3Tip materialRuby Technical documentation N-5003-0067 N-5003-0067 Web shop drawing [0B] Related products $37.00 M3 Ø4 mm ruby ball, stainless steel stem, L 31 mm, EWL 27 mm $51.00 M3 Ø3 mm ruby ball, tungsten carbide stem, L 30 mm, EWL 24 mm $56.00 M3 Ø3 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 33.7 mm $62.00 M3 Ø3 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 42.5 mm $54.00 M3 Ø4 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 36 mm Shopping security Recall your cart