M2 ceramic extension, L 40 mm

Product code: A-5003-0071

  • Image of A-5003-0071
  • Image of A-5003-0071
  • Stylus extension

Quantity Price
1+ $67.00
5+ $63.65
10+ $60.30

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Ceramic extensions are lightweight yet very stiff and offer built-in crash protection.

Equivalent to Mitutoyo part number: K651045

Equivalent to Q-Mark part number: VM2-40-C 

Technical table

Length (mm)40
Overall length (mm)40
Stem diameter (mm)3
Stem materialCeramic
ThreadM2
To mountM2

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart