M2 ceramic extension, L 50 mm Product code: A-5003-0072 Image of A-5003-0071Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access.[0B] Image of A-5003-0071 Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. [0B] Stylus extension Alternative image for styli extensions. [0B] Quantity Price 1+ $69.00 5+ $65.55 10+ $62.10 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Ceramic extensions are lightweight yet very stiff and offer built-in crash protection.Equivalent to Mitutoyo part number: K651046Equivalent to Q-Mark part number: VM2-50-C Technical tableLength (mm)50Overall length (mm)50Stem diameter (mm)3Stem materialCeramicThreadM2To mountM2 Technical documentation N-5003-0072 N-5003-0072 Web shop drawing [0B] Related products $67.00 M2 ceramic extension, L 30 mm $67.00 M2 ceramic extension, L 40 mm $15.00 M2 stainless steel extension, L 10 mm $18.00 M2 stainless steel extension, L 20 mm $20.00 M2 stainless steel extension, L 30 mm Shopping security Recall your cart