M2 Ø2 mm tungsten carbide spherically ended cylinder, tungsten carbide stem, L 40mm

Product code: A-5003-0074


Quantity Price
1+ $101.00
5+ $95.95
10+ $90.90

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work pieces. Tungsten carbide tips are ideal for applications demanding a hardwearing interface with an inspected item.

Equivalent to Mitutoyo part number: K651036

Equivalent to Q-Mark part number: TM2-2040-BC 

Technical table

Ball diameter (mm)2
Cylinder diameter (mm)2
EWL (mm)32
Overall length (mm)40
Stem materialTungsten carbide
ThreadM2
Tip materialTungsten carbide

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart