M5 Ø1.5 mm ruby ball, tungsten carbide stem, L 30 mm, ML 20.0/8.0 mm, for ZEISS applications

Product code: A-5003-0145


Quantity Price
1+ $40.00
5+ $38.00
10+ $36.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for ZEISS applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)1.5
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)1.5
DS (mm)1.5
DS1 (mm)1.0
L (mm)30.00
ML (mm)20.00
ML1 (mm)8.00
Weight (g)6.0

Shopping security

Powered By Payeezy

Recall your cart