M4 Ø5 mm ruby ball, ceramic stem, L 75 mm, EWL 58.5 mm Product code: A-5003-0236 M4 Ø6 mm ruby ball, ceramic stem, L 75 mm, EWL 63.5 mmStraight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] M4 Ø6 mm ruby ball, ceramic stem, L 75 mm, EWL 63.5 mm Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $103.00 5+ $97.85 10+ $92.70 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offers built-in crash protection. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.Equivalent to Q-Mark part number: TM4-5077.5-C. Technical tableBall diameter (mm)5Centre styliNEWL (mm)58.5Holder materialStainless steelOverall length (mm)75Stem diameter (mm)3.8Stem materialCeramicThreadM4Tip materialRuby Technical documentation N-5003-0236 N-5003-0236 Web shop drawing [0B] Related products $91.00 M4 Ø5 mm ruby ball, stainless steel stem, L 100 mm, EWL 83.2 mm $91.00 M4 Ø5 mm tungsten carbide ball, stainless steel stem, L 100 mm, EWL 83.3 mm $184.00 M4 Ø5 mm tungsten carbide ball, stainless steel stem, L 54 mm, EWL 50 mm $165.00 M4 Ø5 mm ruby ball, ceramic stem, L 100 mm, EWL 83.5 mm $113.00 M4 Ø5 mm ruby ball, tungsten carbide stem, L 50 mm Shopping security Recall your cart