M4 silver steel crash protection device, L 15.2 mm Product code: A-5003-0661 STYLD-150-M-2197-0150 stylus imageNo description available[0B] STYLD-150-M-2197-0150 stylus image No description available [0B] Application image for crash protection device Application image for ecommerce. [0B] Quantity Price 1+ $28.00 5+ $26.60 10+ $25.20 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Break stems are designed to offer extra protection for tool setting probes and cutting tools in the event of a crash. Technical tableOverall length (mm)15.2Stem diameter (mm)3.95Stem materialSilver steelThreadM4To mountM4 Technical documentation N-5003-0661 N-5003-0661 Web shop drawing [0B] Related products $129.00 Tool datum disc Ø12.7 mm, tungsten carbide, L 23 mm $300.00 Silicon nitride tool datuming stylus, L 22 mm, TS27R, OTS, RTS $124.00 M4 tool datum cube, stainless steel stem, L 53 mm $111.00 M4 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 38.5 mm $124.00 M4 tool datum cube, stainless steel stem, L 43 mm Shopping security Recall your cart