M2 Ø2 mm tungsten carbide hemispherical ended stylus, L 15 mm, EWL 8.5 mm

Product code: A-5003-1228


Quantity Price
1+ $99.00
5+ $94.05
10+ $89.10

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work pieces. Silver steel tips are heat treated and precision ground to a high tolerance.

Equivalent to Q-Mark part number: TM2-2016-BC 

Technical table

Ball diameter (mm)2
Cylinder diameter (mm)2
EWL (mm)8.5
Overall length (mm)15
Stem materialStainless steel
ThreadM2
Tip materialTungsten carbide

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart