M2 Ø3 mm tungsten carbide spherically ended cylinder, stainless steel stem, L 22.5 mm

Product code: A-5003-1258

  • Image of A-5003-1258
  • Image of A-5003-1258
  • Cylinder stylus

Quantity Price
1+ $179.00
5+ $170.05
10+ $161.10

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work pieces. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.

Equivalent to Q-Mark part number: TM2-3023-BC 

Technical table

Ball diameter (mm)3
Cylinder diameter (mm)3
EWL (mm)15
Overall length (mm)21
Stem materialStainless steel
ThreadM2
Tip materialTungsten carbide

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart