M4 Ø6 mm ruby ball, carbon fibre stem, L 50 mm, EWL 38.5 mm Product code: A-5003-1436 M4 Ø6 mm ruby ball, carbon fibre stem, L 50 mm, EWL 38.5 mmStraight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] M4 Ø6 mm ruby ball, carbon fibre stem, L 50 mm, EWL 38.5 mm Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $147.00 5+ $139.65 10+ $132.30 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A carbon fibre stem is very lightweight and ideal for applications where weight is critical. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts. Recommended for use with MP700. This MP700 specific stylus has an additional internal design feature that in case of severe overtravel crash, allows for a controlled reseating of the probe kinematics avoiding strain gauge damage. Technical tableBall diameter (mm)6Centre styliNEWL (mm)38.5Holder materialStainless steelOverall length (mm)50Stem diameter (mm)4.5Stem materialCarbon fibreThreadM4Tip materialRuby Technical documentation N-5003-1436 N-5003-1436 Web shop drawing [0B] Related products $111.00 M4 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 38.5 mm $102.00 M4 Ø6 mm ruby ball star stylus centre, ceramic stem, L 50 mm $119.00 M4 Ø6 mm ruby ball, ceramic stem, L 75 mm, EWL 63.5 mm $116.00 M4 Ø6 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 40.7 mm $147.00 M4 Ø6 mm ruby ball, carbon fibre stem, L 50 mm, EWL 38.5 mm Shopping security Recall your cart