M2 carbon fibre extension, L 50 mm

Product code: A-5003-2281

  • Image of A-5003-2281
  • Image of A-5003-2281
  • Stylus extension

Quantity Price
1+ $117.00
5+ $111.15
10+ $105.30

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Carbon fibre extensions are lightweight and ideal for applications where thermal stability is essential.

Equivalent to Q-Mark part number: VM2-50-G 

Tightening tool recommended: A-5003-2300 

Technical table

Length (mm)50
Overall length (mm)50
Stem diameter (mm)3.5
Stem materialCarbon fibre
ThreadM2
To mountM2

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart