M2 carbon fibre extension, L 90 mm Product code: A-5003-2283 Image of A-5003-2281Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access.[0B] Image of A-5003-2281 Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. [0B] Stylus extension Alternative image for styli extensions. [0B] Quantity Price 1+ $128.00 5+ $121.60 10+ $115.20 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Carbon fibre extensions are lightweight and ideal for applications where thermal stability is essential.Equivalent to Q-Mark part number: VM2-90-G Tightening tool recommended: A-5003-2300 Technical tableLength (mm)90Overall length (mm)90Stem diameter (mm)3.5Stem materialCarbon fibreThreadM2To mountM2 Technical documentation N-5003-2283 N-5003-2283 Web shop drawing [0B] Related products $67.00 M2 ceramic extension, L 30 mm $67.00 M2 ceramic extension, L 40 mm $69.00 M2 ceramic extension, L 50 mm $117.00 M2 carbon fibre extension, L 50 mm $122.00 M2 carbon fibre extension, L 70 mm Shopping security Recall your cart