M2 high performance kit

Product code: A-5003-2310


Quantity Price
1+ $821.00
5+ $779.95
10+ $738.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request
This kit contains the most commonly used styli for its thread/probe type.

Technical table

ThreadM2
Part NumberDescriptionQuantity
A-5003-2283M2 extension, L 90 mm1
A-5003-2282M2 extension, L 70 mm1
A-5003-2281M2 extension, L 50 mm1
A-5003-2280M2 extension, L 40 mm1
A-5003-2287M2 Ø6 mm ruby ball, carbon fibre stem, L 50 mm, EWL 50 mm1
A-5003-2286M2 Ø5 mm ruby ball, carbon fibre stem, L 50 mm, EWL 50 mm1
A-5003-2285M2 Ø4 mm ruby ball, carbon fibre stem, L 50 mm, EWL 50 mm1
A-5004-7582M2 and M3 stylus tool2
A-5003-2300M2 stylus tool2

Shopping security

Powered By Payeezy

Recall your cart