M2 stylus knuckle, L 13.5 mm Product code: A-5003-4697 M2 stylus knuckle, L 13.5 mmStylus knuckles are designed to allow the adjustment of the stylus tip's angular alignment.[0B] M2 stylus knuckle, L 13.5 mm Stylus knuckles are designed to allow the adjustment of the stylus tip's angular alignment. [0B] Application image for a M2 knuckle Application image illustrating a M2 knuckle. [0B] Quantity Price 1+ $125.00 5+ $118.75 10+ $112.50 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Stylus knuckles are designed to allow the adjustment of the stylus tip's angular alignment. Technical tableStem materialStainless steelThreadM2To mountM2 Technical documentation N-5003-4697 N-5003-4697 Web shop drawing [0B] Related products $83.00 M2 stylus knuckle, L 8 mm $35.00 M2 Ø1 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mm $54.00 M2 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 7 mm $94.00 M2 rotary knuckle, L 16.5 mm $61.00 M2 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 12.5 mm Shopping security Recall your cart