M2 Ø1 mm ruby ball star stylus centre, tungsten carbide stem, L 18.5 mm

Product code: A-5003-4791


Quantity Price
1+ $145.00
5+ $137.75
10+ $130.50

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Styli centres are designed to provide maximum probing flexibility with a single probe, allowing custom stylus configurations. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters.

Equivalent to Q-Mark part number: STR2C-1019.

Technical table

Ball diameter (mm)1
Centre styliY
EWL (mm)11
Holder materialStainless steel
Overall length (mm)18.5
Stem diameter (mm)0.7
Stem materialTungsten carbide
ThreadM2
Tip materialRuby

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart