M3 carbon fibre extension, L 75 mm Product code: A-5003-4864 M3 carbon fibre extension, L 100 mmExtensions are designed to be used when measuring very deep features and bores or when probing points with limited access.[0B] M3 carbon fibre extension, L 100 mm Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. [0B] Stylus extension Alternative image for styli extensions. [0B] Quantity Price 1+ $118.00 5+ $112.10 10+ $106.20 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Carbon fibre extensions are lightweight and ideal for applications where thermal stability is essential.Equivalent to Q-Mark part number: VM3-75-G Technical tableLength (mm)75Overall length (mm)75Stem diameter (mm)4.5Stem materialCarbon fibreThreadM3To mountM3 Technical documentation N-5003-4864 N-5003-4864 Web shop drawing [0B] Related products $67.00 M3 ceramic extension, L 50 mm $128.00 M3 carbon fibre extension, L 100 mm $18.00 M3 stainless steel extension, L 20 mm $14.00 M2 stainless steel extension, L 5 mm $22.00 M2 stainless steel extension, L 40 mm Shopping security Recall your cart