M5 Ø3 mm ruby ball tungsten carbide stem, L 100 mm, EWL 55 mm Product code: A-5003-5254 M5 Ø4 mm ruby ball, tungsten carbide stem, L 100 mm, EWL 50 mmThis straight stylus can be used for simple features with which direct contact can be made.[0B] M5 Ø4 mm ruby ball, tungsten carbide stem, L 100 mm, EWL 50 mm This straight stylus can be used for simple features with which direct contact can be made. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $158.00 5+ $150.10 10+ $142.20 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This straight stylus can be used for simple features with which direct contact can be made. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters. Technical tableBall diameter (mm)3Centre styliNEWL (mm)55Holder materialStainless steelOverall length (mm)100Stem diameter (mm)1.5Stem materialTungsten carbideThreadM5Tip materialRuby Technical documentation N-5003-5254 N-5003-5254 Web shop drawing [0B] Shopping security Recall your cart