M5 Ø8 mm ruby ball, carbon fibre stem, L 100 mm, EWL 89.5 mm Product code: A-5003-5262 M5 Ø8 mm ruby ball, carbon fibre stem, L 100 mmStraight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] M5 Ø8 mm ruby ball, carbon fibre stem, L 100 mm Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $179.00 5+ $170.05 10+ $161.10 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A carbon fibre stem is very lightweight and ideal for applications where weight is critical. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.Equivalent to Q-Mark part number: ATG-80104-G Technical tableBall diameter (mm)8Centre styliNEWL (mm)89.5Holder materialStainless steelOverall length (mm)100Stem diameter (mm)6Stem materialCarbon fibreThreadM5Tip materialRuby Technical documentation N-5003-5262 N-5003-5262 Web shop drawing [0B] Related products $128.00 M5 Ø8 mm ruby ball, carbon fibre stem, L 50 mm, EWL 39.5 mm $140.00 M5 Ø10 mm ruby ball, carbon fibre stem, L 50 mm, EWL 44.5 mm $175.00 M5 Ø8 mm ruby ball, carbon fibre stem, L 100 mm, EWL 50 mm $174.00 M6 Ø3 mm zirconia ball, cone stylus for Faro arms, L 43 mm, EWL 5.4 mm $174.00 M6 Ø6 mm zirconia ball, cone stylus for Faro arms, L 43 mm, EWL 5.4 mm Shopping security Recall your cart