M5 Ø6 mm ruby ball, carbon fibre stem, L 300 mm, EWL 287 mm Product code: A-5003-5271 M5 Ø6 mm ruby ball, carbon fibre stem, L 150 mm, EWL 137 mmThis straight stylus can be used for simple features with which direct contact can be made.[0B] M5 Ø6 mm ruby ball, carbon fibre stem, L 150 mm, EWL 137 mm This straight stylus can be used for simple features with which direct contact can be made. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $464.00 5+ $440.80 10+ $417.60 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This straight stylus can be used for simple features with which direct contact can be made. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts. A carbon fibre stem is very lightweight and ideal for applications where weight is critical.Equivalent to Q-Mark part number: ATG-60303-G Technical tableBall diameter (mm)6Centre styliNEWL (mm)287Holder materialStainless steelOverall length (mm)300Stem diameter (mm)4Stem materialCarbon fibreThreadM5Tip materialRuby Technical documentation N-5003-5271 N-5003-5271 Web shop drawing [0B] Shopping security Recall your cart