M5 Ø10 mm ruby ball, carbon fibre stem, L 300 mm, EWL 294.5 mm

Product code: A-5003-5273


Quantity Price
1+ $506.00
5+ $480.70
10+ $455.40

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request
This straight stylus can be used for simple features with which direct contact can be made. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts. A carbon fibre stem is very lightweight and ideal for applications where weight is critical.

Equivalent to Q-Mark part number: ATG-100305-G 

Technical table

Ball diameter (mm)10
Centre styliN
EWL (mm)294.5
Holder materialStainless steel
Length (mm)300
Overall length (mm)300
Stem diameter (mm)6
Stem materialCarbon fibre
ThreadM5
Tip materialRuby

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart