M3 Ø4 mm silicon nitride ball, ceramic stem, L 50 mm, EWL 46 mm

Product code: A-5003-5725


Quantity Price
1+ $120.00
5+ $114.00
10+ $108.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offers built-in crash protection. Silicon nitride is similar to ruby in terms of its physical properties. Its lower coefficient of friction makes it ideal for use with most scanning applications, particularly aluminium parts. Silicon nitride is not recommended for scanning cast iron due to abrasive wear.

Equivalent to Q-Mark part number: TM3-4052-C-SN 

Technical table

Ball diameter (mm)4
Centre styliN
EWL (mm)46
Holder materialStainless steel
Length (mm)50
Overall length (mm)50
Stem diameter (mm)2
Stem materialCeramic
ThreadM3
Tip materialSilicon nitride

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart