M3 Ø6 mm zirconia ball, carbon fibre stem, L 75 mm, EWL 75 mm

Product code: A-5003-5740


Quantity Price
1+ $204.00
5+ $193.80
10+ $183.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.  

A carbon fibre stem is very lightweight and ideal for applications where weight is critical. 

Zirconia is a particularly tough ceramic material with hardness and wear characteristics approaching those of ruby. Its surface properties make it an ideal material for aggressive scanning applications on cast iron components.

Technical table

Ball diameter (mm)6
Centre styliN
ESWL (mm)0
EWL (mm)75
Holder materialStainless steel
Length (mm)75
Overall length (mm)75
Stem diameter (mm)4
Stem materialCarbon fibre
ThreadM3
Tip materialZirconia

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart