M5 comprehensive stylus kit

Product code: A-5003-5909


Quantity Price
1+ $4,343.00
5+ $4,125.85
10+ $3,908.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request
This kit contains the most commonly used styli for its thread/ probe type.

Technical table

ThreadM5
Part NumberDescriptionQuantity
A-5555-0189M5 15 mm x 15 mm cube4
A-5003-5677M5 cube bolt, L 28 mm4
A-5003-5278M5 ACC knuckle2
A-5555-0669M5 extension, L 30 mm4
A-5555-0623M5 extension, L 70 mm2
A-5555-0652M5 extension L 100 mm2
A-5555-0648M5 extension L 50 mm4
A-5555-0654M5 extension L 200 mm2
A-5004-7614M5 stylus tool3
A-5003-6134M5 extension tool2
P-TL01-0250S6 hex wrench 2.5 mm1
1.5 mm A/F hexagon key1
A-5003-5261M5 Ø8 mm ruby ball, carbon fibre stem, L 100 mm, EWL 50 mm1
A-5003-5262M5 Ø8 mm ruby ball, carbon fibre stem, L 100 mm, EWL 89.5 mm 1
A-5003-5251M5 Ø8 mm ruby ball, carbon fibre stem, L 75 mm, EWL 64.5 mm2
A-5003-5236M5 Ø5 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 41.5 mm2
A-5003-5234M5 Ø3 mm ruby ball, tungsten carbide stem, L50 mm, EWL 41 mm2
A-5003-5218M5 Ø3 mm ruby ball, tungsten carbide stem, L 30 mm, EWL 21 mm4
A-5003-5733M5 Ø 4 mm silicon nitride, tungsten carbide stem, L 20 mm, EWL 11.9 mm1
A-5003-5288M5 disc silver steel, stainless steel stem1
A-5003-5276M5 hemispherical, stainless steel stem1

Shopping security

Powered By Payeezy

Recall your cart