M5 general purpose stylus kit

Product code: A-5003-5910


Quantity Price
1+ $2,973.00
5+ $2,824.35
10+ $2,675.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request
This kit contains the most commonly used styli for its thread/probe type.

Technical table

ThreadM5
Part NumberDescriptionQuantity
M5 knuckle1
A-5555-0140M5 extension L 20 mm2
A-5555-0669M5 extension, L 30 mm1
A-5555-0648M5 extension L 50 mm2
A-5555-0671M5extension, L 50 mm2
A-5555-0652M5 extension L 100 mm2
A-5555-0127M5 extension, L100 mm2
A-5555-0125M5 extension, L 200 mm1
A-5003-5676M5 cube bolt L 33 mm1
A-5555-0190M5 20 mm X 20 mm cube2
A-5003-6135M5 extension tool1
A-5003-6134M5 extension tool2
P-TL01-0300Hex wrench 3 mm1
P-TL01-0250S6 hex wrench 2.5 mm1
1.5 mm A/F hexagon key1
A-5004-7614M5 stylus tool3
A-5003-5262M5 Ø8 mm ruby ball, carbon fibre stem, L 100 mm, EWL 89.5 mm1
A-5003-5251M5 Ø8 mm ruby ball, carbon fibre stem, L 75 mm, EWL 64.5 mm1
A-5003-5238M5 Ø8 mm ruby ball, carbon fibre stem, L 50 mm, EWL 39.5 mm1
A-5003-5236M5 Ø5 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 41.5 mm3
A-5003-5218M5 Ø3 mm ruby ball, tungsten carbide stem, L 30 mm, EWL 21 mm2
A-5003-5733M5 Ø 4 mm silicon nitride, tungsten carbide stem, L 20 mm, EWL 11.9 mm1
A-5003-5288M5 disc silver steel, stainless steel stem1
A-5003-5290M5 disc silver steel, stainless steel1
A-5003-5276M5 hemispherical, stainless steel stem1

Shopping security

Powered By Payeezy

Recall your cart