M5 stylus kit for SP80 Product code: A-5003-6168 M5 stylus kit for SP80This kit contains the most commonly used styli for its thread/probe type.[0B] M5 stylus kit for SP80 This kit contains the most commonly used styli for its thread/probe type. [0B] Quantity Price 1+ $1,040.00 5+ $988.00 10+ $936.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This kit contains the most commonly used styli for its thread/probe type. Technical tableThreadM5 Part NumberDescriptionQuantityA-5004-7614M5 stylus tool2A-5003-6134M5 extension tool1P-TL01-0250S6 hex wrench 2.5 mm1A-5555-0189M5 15 mm x 15 mm cube2A-5555-0136M5 extension, L 100 mm2A-5555-0670M5 extension, L 50 mm2A-5003-5218M5 Ø3 mm ruby ball, tungsten carbide stem, L 30 mm, EWL 21 mm2A-5003-5236M5 Ø5 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 41.5 mm2A-5003-5251M5 Ø8 mm ruby ball, carbon fibre stem, L 75 mm, EWL 64.5 mm1A-5003-5262M5 Ø8 mm ruby ball, carbon fibre stem, L 100 mm, EWL 89.5 mm1 Shopping security Recall your cart