M3 Ø4 mm zirconia ball, tungsten carbide stem, L 40 mm, EWL 40 mm

Product code: A-5003-6767


Quantity Price
1+ $121.00
5+ $114.95
10+ $108.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.

A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters. 

Zirconia is a particularly tough ceramic material with hardness and wear characteristics approaching those of ruby. Its surface properties make it an ideal material for aggressive scanning applications on cast iron components.

Technical table

Ball diameter (mm)4
Centre styliN
ESWL (mm)0
EWL (mm)40
Holder materialStainless steel
Overall length (mm)40
Stem diameter (mm)2
Stem materialTungsten carbide
ThreadM3
Tip materialZirconia

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart