M3 Ø10 mm ruby ball, carbon fibre stem, L 100 mm Product code: A-5003-7056 A-5003-7056 Ruby Ball StylusM3 ruby ball, stainless steel stem stylus, L 100mm.[0B] A-5003-7056 Ruby Ball Stylus M3 ruby ball, stainless steel stem stylus, L 100mm. [0B] Quantity Price 1+ $333.00 5+ $316.35 10+ $299.70 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A carbon fibre stem is very lightweight and ideal for applications where weight is critical. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.Equivalent to Q-Mark part number: TM3-100105-G Technical tableBall diameter (mm)10Centre styliNEWL (mm)100Holder materialStainless steelOverall length (mm)100Stem diameter (mm)4Stem materialCarbon fibreThreadM3Tip materialRuby Technical documentation N-5003-7056 N-5003-7056 Web shop drawing [0B] Related products $222.00 M3 Ø8 mm ruby ball, carbon fibre stem, L 100 mm, EWL 100 mm $361.00 M3 Ø10 mm ruby ball, carbon fibre stem, L 200 mm, EWL 200 mm $352.00 M3 Ø10 mm ruby ball, carbon fibre stem, L 150 mm, EWL 150 mm $319.00 M3 Ø10 mm ruby ball, carbon fibre stem, L 75 mm, EWL 75 mm $333.00 M3 Ø12 mm ruby ball, carbon fibre stem, L 100 mm Shopping security Recall your cart