M3 Ø30 mm ceramic disc, 1.5 mm width, without roller

Product code: A-5003-7098


Quantity Price
1+ $347.00
5+ $329.65
10+ $312.30

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. A range of disc styli offers a radius end roller to enable groove width measurement. Ceramic tips are lightweight, hardwearing and non-magnetic.

Technical table

Disc diameter (mm)30
Disc materialCeramic
Disc width (mm)1.5
Overall length (mm)5.5
Stem materialTitanium
ThreadM3

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart