Faro 1 ¼–20" UN, Ø3 mm zirconia ball Product code: A-5003-7673 Faro 1 1/4-20" UN, Ø6 mm zirconia ballFaro styli are specially designed for use with Faro arms.[0B] Faro 1 1/4-20" UN, Ø6 mm zirconia ball Faro styli are specially designed for use with Faro arms. [0B] Faro application image Application image for Faro styli. [0B] Quantity Price 1+ $174.00 5+ $165.30 10+ $156.60 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Faro styli are specially designed for use with Faro arms. Zirconia is a particularly tough ceramic material with hardness and wear characteristics approaching those of ruby. Its surface properties make it an ideal material for aggressive scanning applications on cast iron components.Equivalent to Q-Mark part number: QMFP-3-Z Technical tableBall diameter (mm)3Centre styliNEWL (mm)5.4Holder materialStainless steelOverall length (mm)57Stem diameter (mm)2.5Stem materialTungsten carbideThread1¼-20 UNTip materialZirconia Technical documentation N-5003-7673 N-5003-7673 Web shop drawing [0B] Related products $3,243.00 M2 stylus kit $503.00 M3 styli kit for SP25M/SM25-1/SH25-1 $526.00 M3 styli kit for SP25M/SM25-2/SH25-2 $595.00 M3 styli kit for SP25M/SM25-3/SH25-3 $174.00 Faro 1 ¼–20" UN, Ø6 mm zirconia ball Shopping security Recall your cart