M6 Ø1/4" zirconia ball, cone stylus for Faro arms, L 43 mm, EWL 5.4 mm

Product code: A-5003-7677


Quantity Price
1+ $174.00
5+ $165.30
10+ $156.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Faro styli are specially designed for use with Faro arms. Zirconia is a particularly tough ceramic material with hardness and wear characteristics approaching those of ruby. Its surface properties make it an ideal material for aggressive scanning applications on cast iron components.

Equivalent to Q-Mark part number: QMFARO-1/4 

Technical table

Ball diameter (mm)6.35
Centre styliN
EWL (mm)5.4
Holder materialStainless steel
Overall length (mm)43
Stem diameter (mm)2.5
Stem materialTungsten carbide
ThreadM6
Tip materialZirconia

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart