M2 Ø2 mm zirconia ball, stainless steel stem, L 10 mm, EWL 6 mm Product code: A-5003-7723 A-5003-7723Image of A-5003-7723[0B] A-5003-7723 Image of A-5003-7723 [0B] Quantity Price 1+ $80.00 5+ $76.00 10+ $72.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical. Zirconia is a particularly tough ceramic material with hardness and wear characteristics approaching those of ruby. Its surface properties make it an ideal material for aggressive scanning applications on cast iron components. Technical tableBall diameter (mm)2.0Centre styliNEWL (mm)6.0Holder materialStainless steelLength (mm)10.0Overall length (mm)10.0Stem diameter (mm)1.0Stem materialStainless steelThreadM2Tip materialZirconia Technical documentation A-5003-7723 A-5003-7723 Technical drawing for A-5003-7723 [0B] Shopping security Recall your cart