M3 Ø5 mm zirconia ball, stainless steel stem, L 21 mm, EWL 21 mm

Product code: A-5003-9500


Quantity Price
1+ $109.00
5+ $103.55
10+ $98.10

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.

Zirconia is a particularly tough ceramic material with hardness and wear characteristics approaching those of ruby. Its surface properties make it an ideal material for aggressive scanning applications on cast iron components.

Technical table

Ball diameter (mm)5
Centre styliN
ESWL (mm)0
EWL (mm)21
Holder materialStainless steel
Length (mm)21
Overall length (mm)21
Stem diameter (mm)2.5
Stem materialStainless steel
ThreadM3
Tip materialZirconia

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart