M2 Ø6 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 10 mm

Product code: A-5004-0237


Quantity Price
1+ $90.00
5+ $85.50
10+ $81.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical. Silicon nitride is a very hard and wear resistant ceramic which can be machined into very high precision spheres. It does not have the attraction to aluminium and so does not exhibit the adhesive wear seen with ruby in similar applications.

Technical table

Ball diameter (mm)6
Centre styliN
EWL (mm)10
Holder materialStainless steel
Length (mm)10
Overall length (mm)10
Stem diameter (mm)2.5
Stem materialStainless steel
ThreadM2
Tip materialSilicon nitride

Shopping security

Powered By Payeezy

Recall your cart