M3 Ø1.5 mm tungsten carbide cylinder, L 11 mm, ML 1.5 mm, for ZEISS applications Product code: A-5004-0254 M3 cylinder stylusTechnical drawing of the M3 cylinder stylus to be used on the web shop[0B] M3 cylinder stylus Technical drawing of the M3 cylinder stylus to be used on the web shop [0B] Quantity Price 1+ $38.00 5+ $36.10 10+ $34.20 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M3 cylinder stylus.Equivalent to ZEISS part number: 602030-8097-000. Technical tableStem materialTungsten carbideThreadM3DG/D (mm)4.00DK (mm)1.5DS (mm)1.00L (mm)11.00ML (mm)1.5Weight (g)0.4 Related products $42.00 M3 Ø3 mm tungsten carbide cylinder, L 13 mm, ML 4 mm, for ZEISS applications $140.00 M3 Ø2 mm tungsten carbide cylinder, L 21 mm, ML 7 mm, for ZEISS applications $20.00 M2 Ø1.5 mm tungsten carbide cylinder, L 11 mm, ML 1.5 mm, for ZEISS applications $20.00 M2 Ø3 mm tungsten carbide cylinder, L 13 mm, ML 4 mm, for ZEISS applications Shopping security Recall your cart