M3 XXT Ø3 mm ruby ball, carbon fibre stem, L 33 mm, ML 24 mm, for ZEISS applications

Product code: A-5004-0802


Quantity Price
1+ $119.00
5+ $113.05
10+ $107.10

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus XXT thermostable.

Equivalent to ZEISS part number: 626103-0300-033

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)3
Stem materialCarbon fibre
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)3.0
DS (mm)2.00
L (mm)33.00
ML (mm)24.00
Weight (g)0.7

Shopping security

Powered By Payeezy

Recall your cart