M3 XXT Ø8 mm ruby ball, carbon fibre stem, L 125 mm, ML 125 mm, for ZEISS applications

Product code: A-5004-0808


Quantity Price
1+ $197.00
5+ $187.15
10+ $177.30

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus XXT thermostable.

Equivalent to ZEISS part number: 626103-0800-125.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)8
Stem materialCarbon fibre
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)8.00
DS (mm)5.00
L (mm)125.00
ML (mm)125.00
Weight (g)2.9

Shopping security

Powered By Payeezy

Recall your cart