M2 Ø1.5 mm tungsten carbide cylinder, L 11 mm, ML 1.5 mm, for ZEISS applications Product code: A-5004-0936 M2 cylinder stylus ZeissTechnical drawing of the M2 cylinder stylus, for use on the web shop.[0B] M2 cylinder stylus Zeiss Technical drawing of the M2 cylinder stylus, for use on the web shop. [0B] Quantity Price 1+ $20.00 5+ $19.00 10+ $18.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M2 cylinder stylus.Equivalent to ZEISS part number: 602030-8096-000. Technical tableStem materialTungsten carbideThreadM2DG/D (mm)3.00DK (mm)1.50DS (mm)1.00L (mm)11.00ML (mm)1.50Weight (g)0.30 Related products $38.00 M3 Ø1.5 mm tungsten carbide cylinder, L 11 mm, ML 1.5 mm, for ZEISS applications $42.00 M3 Ø3 mm tungsten carbide cylinder, L 13 mm, ML 4 mm, for ZEISS applications $140.00 M3 Ø2 mm tungsten carbide cylinder, L 21 mm, ML 7 mm, for ZEISS applications $20.00 M2 Ø3 mm tungsten carbide cylinder, L 13 mm, ML 4 mm, for ZEISS applications Shopping security Recall your cart