M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 40 mm, ML 31 mm, for ZEISS applications

Product code: A-5004-1779


Quantity Price
1+ $76.00
5+ $72.20
10+ $68.40

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Equivalent to ZEISS part number: 626113-0151-040

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)1.5
Stem materialTungsten carbide
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)1.5
DS (mm)1.00
L (mm)40.00
ML (mm)31.00
Weight (g)1.6

Shopping security

Powered By Payeezy

Recall your cart