M3 XXT Ø5 mm silicon nitride ball, carbon fibre stem, L 75 mm, ML 66 mm, for ZEISS applications

Product code: A-5004-1858


Quantity Price
1+ $160.00
5+ $152.00
10+ $144.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus XXT thermostable.

Equivalent to ZEISS part number: 626103-0500-075.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)5
Stem materialCarbon fibre
ThreadM3
Tip materialSilicon nitride
DG/D (mm)5.00
DK (mm)5.00
DS (mm)3.5
L (mm)75.00
ML (mm)66.00
Weight (g)1.8

Shopping security

Powered By Payeezy

Recall your cart