Pack of 10, M4 silver steel crash protection device, L 9 mm

Product code: A-5004-1867


Quantity Price
1+ $191.00
5+ $181.45
10+ $171.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. Recommended for use with arms. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.

Previous part number: M-2197-0156

Technical table

Length (mm)9
Overall length (mm)9
Stem diameter (mm)3.4
Stem materialSilver steel
ThreadM4

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart