Pack of 10, M4 silver steel crash protection device, L 16 mm Product code: A-5004-1869 A-5004-6723 Break stemA-5004-6723 Break stem for use on the web shop[0B] A-5004-6723 Break stem A-5004-6723 Break stem for use on the web shop [0B] Application image for crash protection device Application image for ecommerce. [0B] Quantity Price 1+ $191.00 5+ $181.45 10+ $171.90 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. Recommended for use with arms. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.Previous part number: M-2197-0150 Technical tableLength (mm)16Overall length (mm)16Stem diameter (mm)3.4Stem materialSilver steelThreadM4 Technical documentation N-5004-6723 N-5004-6723 Web shop drawing [0B] Shopping security Recall your cart