M2 Ø8 mm silicon nitride ball, stainless steel stem, L 11 mm, EWL 11 mm

Product code: A-5004-1922


Quantity Price
1+ $130.00
5+ $123.50
10+ $117.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical. Silicon nitride is similar to ruby in terms of its physical properties. Its lower coefficient of friction makes it ideal for use with most scanning applications, particularly aluminium parts. Silicon nitride is not recommended for scanning cast iron due to abrasive wear.

Technical table

Ball diameter (mm)8.0
Centre styliN
EWL (mm)11.0
Holder materialStainless steel
Length (mm)11.0
Overall length (mm)11.0
Stem diameter (mm)2.5
Stem materialStainless steel
ThreadM2
Tip materialSilicon nitride

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart