M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 20 mm, ML 5 mm, for ZEISS applications

Product code: A-5004-4653


Quantity Price
1+ $64.00
5+ $60.80
10+ $57.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Equivalent to ZEISS part number: 626113-0150-020.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)1.5
Stem materialTungsten carbide
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)1.5
DS (mm)1.00
L (mm)20.00
ML (mm)11.00
Weight (g)0.72

Shopping security

Powered By Payeezy

Recall your cart