M2 starter kit Product code: A-5004-5131 M2 starter kitThis kit contains the most commonly used styli for its thread/probe type.[0B] M2 starter kit This kit contains the most commonly used styli for its thread/probe type. [0B] Quantity Price 1+ $760.00 5+ $722.00 10+ $684.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This kit contains the most commonly used styli for its thread/probe type. Technical tableThreadM2 Part NumberDescriptionQuantityA-5003-0033M2 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 12.5 mm2A-5000-3603M2 Ø2 mm ruby ball, stainless steel stem, L 20 mm straight stylus2A-5000-4160M2 Ø3 mm ruby ball, stainless steel stem, L 20 mm, EWL 17 mm1A-5000-4161M2 Ø4 mm ruby ball, stainless steel stem, L 20 mm, EWL 20 mm1A-5000-7805M2 Ø0.5 mm ruby ball, tungsten carbide stem, L 10 mm, EWL 3 mm1A-5000-7806M2 Ø1 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mm1A-5004-7582M2 and M3 stylus tool2A-5004-7585M2 stainless steel extension, L 10 mm1A-5004-7586M2 stainless steel extension, L 20 mm1 Shopping security Recall your cart